Download document () of 20
We make what matters work*

P131-06N

HDMI to VGA with Audio Converter Cable Adapter for Ultrabook/Laptop/Desktop PC, (M/F), 6-in. (15.24 cm)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P131-06N
UPC
037332180261
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.14 lb
Compliances
TAA Compliant
Global Catalog
P131-06N
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Device Compatibility
Laptop
Chromebook
Computer
Color
Black
Cable Jacket Color
Black
Connector type
Video
Audio
Product Features
TAA Compliant
Package contents
HDMI to VGA with Audio Converter Cable Adapter, 6 In.
Product Highlights
Supports distances up to 100ft
Supports 2-channel analog audio output
No external power required
Plug-and-Play
Supports video resolutions up to 1920 x 1200 (WUXGA)
Supports 3.5 mm. Mini Stereo Audio
3-year limited warranty (Worldwide)
SideA Connector1
HDMI (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
3.5MM (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
HDMI
Stereo Audio
VGA/SVGA
Features
Flex Center
Connector group
VGA
3.5mm
HDMI
Connector
3.5mm (female)
HDMI (male)
HD15 (female)
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.