Download document () of 20
We make what matters work*
To be discontinued

P134-000VGAV2BP

DisplayPort 1.2 to VGA Active Compact Adapter Video Converter (M/F), 50 Pack

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P134-000VGAV2BP
UPC
037332237699
Product Length/Depth
16 in
Product Height
1 in
Product Width
13.75 in
Product Weight
0.001 lb
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Global Catalog
P134-000VGAV2BP
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
ABS
Connector Plating
Nickel
Product Highlights
Delivers high-definition picture quality at resolutions up to 1920 x 1200 (1080p)
Compact unit fits easily into pocket, briefcase or laptop bag for instant use anywhere
Plug-and-play operation with no software required for easy, immediate installation
50-piece bulk pack of P134-000-VGA-V2 DisplayPort to VGA video adapters
Molded adapter converts Single- and Dual-Mode DP++ output for viewing on VGA display
Contact Plating
Gold
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Displayport Specification
1.2
Technology
DisplayPort
VGA / SVGA
Features
Flex Center
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.