Download document () of 20
We make what matters work*

P136-000

DisplayPort to HDMI Adapter Video Converter (M/F), 6-in. (15.24 cm)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-000
UPC
037332148056
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Warranty
3 year limited
Compliances
RoHS
Certifications
UL Listed
Global Catalog
P136-000
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Device Compatibility
Video Game System
Projector
Laptop
Computer
Monitor/HDTV
Color
Black
Connector type
Video
Package contents
P136-000 DisplayPort to HDMI Video Adapter Video Converter, M/F, Black, 6 in. (15 cm)
Product Highlights
Compact 6 in. cable fits easily into pocket, briefcase or laptop bag for use anywhere
3-year limited warranty (Worldwide)
Continue using your current HDMI display without the expense of a new DP monitor
Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
Supports 7.1-channel surround sound to enhance your streaming experience
Plug-and-play operation with no software required for easy, immediate installation
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
DisplayPort
Features
Flex Center
Connector group
DisplayPort
HDMI
Connector
DisplayPort (male)
HDMI (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.