Download document () of 20
We make what matters work*

P136-06N-HV-V2

DisplayPort to VGA/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-06N-HV-V2
UPC
037332193216
Product Length/Depth
3.94 in
Product Height
0.79 in
Product Width
4.72 in
Product Weight
0.09 lb
Warranty
3 year limited
Compliances
RoHS
Global Catalog
P136-06N-HV-V2
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
Connector type
Video
Package contents
P136-06N-HV-V2 DisplayPort 1.2 to VGA/HDMI All-in-One Converter Adapter, 6 in.
Owner’s manual
Product Highlights
Separate HD15 and HDMI female connectors
3-year limited warranty (Worldwide)
The P136-06N-HV is a Passive adapter, and requires the connected computer to have a DP++ ( Displayport ++ ) port
Small size for easy carrying in laptop bag or briefcase
Plug and play—no software, drivers or power supply needed
HDMI port supports UHD 4K x 2K video resolutions @ 24/30 Hz
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
HDMI (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
HDMI
DisplayPort
VGA / SVGA
VGA/SVGA
Features
Flex Center
Connector group
HDMI
VGA
DisplayPort
Connector
HDMI (female)
HD15 (female)
DisplayPort (male)
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.