Download document () of 20
We make what matters work*

P137-06N-H2V2

Keyspan Mini DisplayPort to HDMI Active Adapter/Video Converter (M/F) - 4K 60 Hz, DP 1.2, HDCP 2.2, White, 6 in.

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-H2V2
UPC
037332200341
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Warranty
3 year limited
Compliances
RoHS
Global Catalog
P137-06N-H2V2
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
White
Connector type
Video
Package contents
P137-06N-H2V2 Keyspan Mini DisplayPort 1.2 to HDMI Active Adapter (M/F), 6 in.
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
Supports audio and HDCP 2.2
Converts both Single-Mode and Dual-Mode mDP output
3-year limited warranty (Worldwide)
Complies with mDP and Thunderbolt 1 and 2 ports on PCs and Macs
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
DisplayPort
HDMI
Features
Flex Center
Connector group
DisplayPort
HDMI
Connector
HDMI (female)
Mini DisplayPort (male)
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.