Download document () of 20
We make what matters work*

P137-06N-VGAV2B

Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter, DP1.2, (M/F), Black, 6-in. (15.24 cm)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P137-06N-VGAV2B
UPC
037332210593
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Warranty
3 year limited
Compliances
RoHS
CE Marked
FCC Compliant
Global Catalog
P137-06N-VGAV2B
Product Type
Video adapter

Product specifications

Type
Video Adapter
Color
Black
Connector type
Video
Package contents
P137-06N-VGAV2B Keyspan Mini DisplayPort 1.2 to VGA Active Adapter, Black
Product Highlights
Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
Plug-and-play operation with no software required for easy, immediate installation
Compact unit fits easily into briefcase or laptop bag for instant use anywhere
Continue using your current VGA display without the expense of a new Mini DP monitor
DisplayPort 1.2 delivers faster refresh rates and greater color depth for stunning video
3-year limited warranty (Worldwide)
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
DisplayPort
VGA/SVGA
Features
Flex Center
Connector group
DisplayPort
VGA
Connector
HD15 (female)
Mini DisplayPort (male)

Export product specification