Download document () of 20
We make what matters work*
To be discontinued

P138-000-DVI

Mini DVI to DVI Cable Adapter, Video Converter for Macbooks and iMacs, 1920x1200 (Mini DVI to DVI-D M/F)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P138-000-DVI
UPC
037332152138
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.3 lb
Compliances
RoHS
Global Catalog
P138-000-DVI
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Device Compatibility
Computer
Laptop
Tablet
Color
White
Cable Jacket Color
White
Product Highlights
8 in. overall length
Connect a DVI Monitor to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
SideA Connector1
MINI-DVI (MALE)
SideB Connector1
DVI-D DUAL LINK (FEMALE)
SideB Connector3
DVI-D DUAL LINK (FEMALE)
Technology
DVI
Features
Flex Center
Cable Length
0.7 Foot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.