Download document () of 20
We make what matters work*

P138-000-HDMI

Mini DVI to HDMI Cable Adapter, Video Converter for Macbooks and iMacs, (M/F)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P138-000-HDMI
UPC
037332152145
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.29 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P138-000-HDMI
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Device Compatibility
Computer
Laptop
Color
White
Cable Jacket Color
White
Connector type
Video
Package contents
8inch mini-DVI to HDMI Adapter
Product Highlights
Lifetime limited warranty (Worldwide)
8 inch overall length
Connect a HDMI Display to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
SideA Connector1
MINI-DVI (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
DVI
Features
Flex Center
Connector group
HDMI
Mini DVI
Connector
HDMI (female)
Mini DVI (male)
Cable Length
0.7 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.