Download document () of 20
We make what matters work*

P142-000-MINI

HDMI to Mini HDMI Adapter, 1080p (F/M)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P142-000-MINI
UPC
037332175571
Product Length/Depth
0.4 in
Product Height
1.6 in
Product Width
1.2 in
Product Weight
0.02 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P142-000-MINI
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
Connector type
Video
Package contents
HDMI Female to Mini-HDMI Male Adapter
Product Highlights
Lifetime limited warranty (Worldwide)
HDMI Female to Mini-HDMI Male Adapter, 1080p
Full 1080p support
SideA Connector1
MINI HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Features
Flex Center
Connector group
HDMI
Mini HDMI
Connector
HDMI (female)
Mini HDMI (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.