Download document () of 20
We make what matters work*

P160-000

Compact/Slimline VGA Video Coupler Gender Changer (HD15 F/F)

  • Low profile gender changer (< 1 inch)
  • Fully shielded against EMI/RFI interference
  • Allows you to connect (2) HD15 male cables together
  • Converts a male VGA port or connector to HD15 female
  • Lifetime limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
P160-000
UPC
037332011824
Product Length/Depth
0.7 in
Product Height
1.22 in
Product Width
0.5 in
Product Weight
0.027 lb
Compliances
RoHS
Global Catalog
P160-000
Product Type
USB coupler

Product specifications

Color
Gold
Package Contents
Compact Gold Gender Changer HD15F to HD15F
System Requirements
VGA/SVGA
Any device or cable with a HD15M connector
Connector type
Video
SideA Connector1
HD15 (FEMALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
VGA/SVGA
Connector group
VGA
Connector
HD15 (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.