Download document () of 20
We make what matters work*

P164-000-KJ-WH

HDMI Keystone Wallplate Coupler, White (F/F)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P164-000-KJ-WH
UPC
037332173157
Product Length/Depth
0.5 in
Product Height
5 in
Product Width
4 in
Product Weight
0.03 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P164-000-KJ-WH
Product Type
Cable

Product specifications

Color
White
Connector type
Video
Package contents
HDMI F/F Keystone style coupler, white
Product Highlights
Keystone style HDMI Female/Female Coupler
Lifetime limited warranty (Worldwide)
HDMI High Speed compatible
Fits most keystone style wallplates
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
Accessory Type
Wall plate
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Connector group
HDMI
Connector
HDMI (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.