Download document () of 20
We make what matters work*

P222-025

PS/2 Keyboard or Mouse Extension Cable (Mini-DIN6 M/F), 25 ft. (7.62 m)

  • Lifetime limited warranty (Worldwide)
  • PS/2 Male - Female Extension Cable, 25ft
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection

Laying a Foundation of Efficient IT Infrastructure
Whether you’re upgrading a data center, extending the life of legacy equipment or building a new high-performance storage array, our collection of serial, SATA, SAS and parallel cables provides the connectivity, durability and flexibility needed to keep your network running at its best. They are designed to extend the life of your network hardware, reduce operating costs and simplify the transition to newer platforms.

Benefits That Power Your Network
By standardizing on these cabling solutions, your organization gains:

  • Consistent, high-speed performance for storage and server connections.
  • Cross-generational compatibility with both legacy and modern devices.
  • Reduced clutter and improved airflow in racks and enclosures.
  •  Long-term reliability thanks to rugged construction and tested performance.

Built for Durability and Ease of Use
These cables are constructed with high-quality shielding, molded connectors and strain relief to withstand heavy use in demanding environments. They are ideal for data centers, IT enterprise, manufacturing and lab environments where multiple generations of equipment must coexist.

General specifications

Product Name
Eaton Tripp Lite series serial cable
Catalog Number
P222-025
UPC
037332150080
Product Length/Depth
0.5 in
Product Height
11.8 in
Product Width
7.5 in
Product Weight
0.7 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P222-025
Product Type
Serial cable

Product specifications

Color
Beige
Cable Jacket Color
Beige
Connector type
Serial/parallel
Package contents
25-ft. (7.62 m) PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F 
SideA Connector1
MINI DIN-6 (MALE)
SideB Connector1
MINI DIN-6 (FEMALE)
Technology
PS/2
Connector group
MINI DIN
Connector
Mini DIN-6 (female)
Mini DIN-6 (male)

Export product specification