Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P24G11S05
UPC
786680056499
Product Length/Depth
8.9 IN
Product Height
29.5 IN
Product Width
11.9 IN
Product Weight
144 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
CSA Certified
UL Listed
IEEE Certified
ANSI

Product specifications

Frame
284
Tap Size
2 at -5% FCBN
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
240 V
Enclosure
NEMA 3R
Wiring Connection
108C5K
Secondary Voltage
120/240 V
Type
Mini-power center
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
115 °C rise
Volt Ampere Rating
5 KVA