Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P24G11S10CUSS
UPC
786680097287
Product Length/Depth
11.6 IN
Product Height
32.5 IN
Product Width
13.1 IN
Product Weight
271 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
IEEE Certified
ANSI
CSA Certified
UL Listed
Catalog Notes
Grade 304 stainless steel enclosure

Product specifications

Frame
285
Tap Size
2 at -5% FCBN
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
240 V
Enclosure
NEMA 3RX
Wiring Connection
108C10K
Secondary Voltage
120/240 V
Type
Mini-power center
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
10 KVA