Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P25G11S07XCU
UPC
786680087714
Product Length/Depth
11.6 IN
Product Height
32.5 IN
Product Width
13.1 IN
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
IEEE Certified
UL Listed
ANSI

Product specifications

Frame
285
Tap Size
2 at -5% FCBN
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
220 V
Enclosure
NEMA 3R
Wiring Connection
101B7K
Secondary Voltage
120/240 V
Type
Mini-power center
Frequency Rating
50-60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
7.5 KVA