Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P27G28T15
UPC
786680094019
Product Length/Depth
9.38 IN
Product Height
36.12 IN
Product Width
28.75 IN
Product Weight
412 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
IEEE Certified
UL Listed

Product specifications

Frame
289A
Tap Size
2 at -5% FCBN
Phase
Three-phase
Weathershield
Indoor-Outdoor
Primary Voltage
277 V
Enclosure
NEMA 3R
Wiring Connection
105C15K
Secondary Voltage
208Y/120 V
Type
Mini-power center
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
115 °C rise
Volt Ampere Rating
15 KVA