Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P29G11S05CUB
UPC
786680083037
Product Length/Depth
9.66 IN
Product Height
36.14 IN
Product Width
12.56 IN
Product Weight
165 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
IEEE Certified
ANSI
UL Listed
Catalog Notes
All copper construction (coil and interior) and accepts bolt-on branch breakers from the BAB family

Product specifications

Frame
307
Tap Size
2 at -5% FCBN
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
208 V
Enclosure
NEMA 3R
Wiring Connection
128A5K
Secondary Voltage
120/240 V
Type
Mini-power center
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
5 KVA