Download document () of 20
We make what matters work*

P315-06N

3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xF), 6 in. (15.2 cm)

  • Lifetime limited warranty (Worldwide)
  • Designed for everyday use
  • Molded cable with built-in strain relief
  • Dual female RCA connectors
  • Male 3.5 mm mini stereo plug

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P315-06N
UPC
037332191632
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P315-06N
Product Type
Splitter

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector type
Audio
Cable Jacket Material
PVC
Package contents
P315-06N 3.5 mm Mini Stereo to 2 RCA Audio Y Splitter Adapter Cable (M/F), 6 in.
SideA Connector1
3.5MM (MALE)
SideB Connector1
RCA (FEMALE)
SideB Connector3
RCA (FEMALE)
Technology
Stereo Audio
Connector group
3.5mm
Connector
3.5mm (male)
Cable Length
0.5 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification