Select your location

Specifications

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BED3020
UPC
786685472058
Product Length/Depth
12.36 IN
Product Height
21.2 IN
Product Width
5.43 IN
Product Weight
25 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
CSA Certified
UL 857
ANSI
IEEE Certified

Product specifications

Design
Pow-R-Way III
Fuse Type
H class
Product Category
Plug
Interrupt Rating
65 kAIC at 240 Vac
Type
Breaker
Circuit Breaker Frame
E Frame (15-225 A)
Voltage Rating
240V
Grounding Options
50% Integral/Housing
Amperage Rating
20A
Application
Busway
Number Of Poles
Three-pole
How to buy from Eaton