Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BED3050
UPC
786676013123
Product Length/Depth
12.36 IN
Product Height
21.2 IN
Product Width
5.43 IN
Product Weight
25 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
UL 857
IEEE Certified
CSA Certified
ANSI

Product specifications

Design
Pow-R-Way III
Fuse Type
H class
Product Category
Plug
Interrupt Rating
65 kAIC at 240 Vac
Type
Breaker
Circuit Breaker Frame
E Frame (15-225 A)
Voltage Rating
240V
Grounding Options
50% Integral/Housing
Amperage Rating
50A
Application
Busway
Number Of Poles
Three-pole
How to buy from Eaton