Select your location

Specifications

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BED3100
UPC
786683004855
Product Length/Depth
12.36 IN
Product Height
21.2 IN
Product Width
5.43 IN
Product Weight
25 LB
Compliances
NEMA Compliant
Certifications
IEEE Certified
CSA Certified
ANSI
UL 857

Product specifications

Interrupt Rating
65 kAIC at 240 Vac
Type
Breaker
Circuit Breaker Frame
E Frame (15-225 A)
Grounding Options
50% Integral/Housing
Amperage Rating
100A
How to buy from Eaton