Select your location

Specifications

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BED3100GN
UPC
786683004886
Product Length/Depth
12.36 IN
Product Height
21.2 IN
Product Width
5.43 IN
Product Weight
25 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA Compliant
Certifications
ANSI
IEEE Certified
UL 857
CSA Certified

Product specifications

Design
Pow-R-Way III
Product Category
Plug
Interrupt Rating
65 kAIC at 240 Vac
Type
Breaker
Neutral Options
100%
Circuit Breaker Frame
E Frame (15-225 A)
Grounding Options
50% Internal
Amperage Rating
100A
Application
Busway
Number Of Poles
Three-pole
How to buy from Eaton