Select your location

Specifications

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BED3125G
UPC
786683004909
Product Length/Depth
12.36 IN
Product Height
21.2 IN
Product Width
5.43 IN
Product Weight
25 LB
Compliances
NEMA Compliant
Certifications
IEEE Certified
CSA Certified
ANSI
UL 857

Product specifications

Interrupt Rating
65 kAIC at 240 Vac
Type
Breaker
Circuit Breaker Frame
E Frame (15-225 A)
Grounding Options
50% Internal
Amperage Rating
125A
How to buy from Eaton