Download document () of 20
We make what matters work*

P420-001

RJ11 Straight Through Modular In-Line Coupler (F/F)

  • Inexpensively extend two telephone cords
  • Lifetime limited warranty (Worldwide)
  • Gold-plated connectors provide superior conductivity

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
P420-001
UPC
037332012289
Product Length/Depth
5.5 in
Product Height
0.25 in
Product Width
4 in
Product Weight
0.02 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P420-001
Product Type
USB coupler

Product specifications

Color
White
Package Contents
Straight-Through Modular Coupler RJ11F/RJ11F
System Requirements
Component
Two cables with RJ11 Male connectors
SideA Connector1
RJ11 (FEMALE)
SideB Connector1
RJ11 (FEMALE)
SideB Connector3
RJ11 (FEMALE)
Technology
Component

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.