Knowledge Search
Download document () of 20

P5-125/EA/SVB

Eaton rotary disconnect switch, Lockable in the 0 (off) position, P5-125 Form EA/SVB Emergency Stop, 125 A, 1NO-1NC, Red handle, Rotary handle, Flush mounting, Three-pole, 400 V

General specifications

Product Name
Eaton rotary disconnect switch
Catalog Number
P5-125/EA/SVB
EAN
4015082808983
Product Length/Depth
4.5 in
Product Height
5.9 in
Product Width
5.1 in
Product Weight
2.98 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Type
P5-125 Form EA/SVB Emergency Stop

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.