Download document () of 20
We make what matters work*

P502-006-RA

VGA High-Resolution RGB Coaxial Cable (HD15 M/M), Right-Angle Connector, 6 ft. (1.83 m)

  • Gold-plated connectors and contacts for maximum conductivity
  • Foil and braid shielding blocks hazardous EMI/RFI line noise
  • Right-angle HD15 connector easy to connect in tight spaces
  • Lifetime limited warranty (Worldwide)
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Made from mini-coaxial (RGB) and paired video wire

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P502-006-RA
UPC
037332147059
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.49 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P502-006-RA
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
Connector type
Video
Package contents
P502-006-RA VGA Coaxial High-Resolution Monitor Cable (M/M), 6 ft.
SideA Connector1
HD15 (MALE) - RIGHT ANGLE
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Technology
Coax
VGA / SVGA
VGA/SVGA
Connector group
VGA
Connector
HD15 right angle (male)
HD15 (male)
Cable Length
6 Foot
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.