Download document () of 20
We make what matters work*

P504-003-SM

Low-Profile High Resolution SVGA/VGA Monitor Cable with Audio and RGB Coaxial (HD15 M/M), 3 ft. (0.91 m)

  • Lifetime limited warranty (Worldwide)
  • Slim, compact SVGA / VGA Male-Male Cable with Audio, 3-ft. (0.91 m)
  • More compact molded ends
  • VW-1 Rated Jacketing
  • Supports up to 2048x1536 Resolution
  • 40% thinner cable than standard VGA Cables

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P504-003-SM
UPC
037332163301
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.16 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P504-003-SM
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
Connector type
Video
Audio
Package contents
3-ft. (0.91 m), Compact SVGA / VGA M/M Monitor Cable with Audio Cable
SideA Connector1
HD15 (MALE) - LOW PROFILE
SideB Connector1
HD15 (MALE) - LOW PROFILE
3.5MM (MALE)
SideA Connector2
3.5MM (MALE)
SideB Connector2
3.5MM (MALE)
SideB Connector3
HD15 (MALE) - LOW PROFILE
Technology
Coax
VGA / SVGA
Stereo Audio
VGA/SVGA
Connector group
3.5mm
VGA
Connector
HD15 low profile (male)
3.5mm (male)
Cable Length
3 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.