Download document () of 20
We make what matters work*

P560-006-DLI

DVI-I Dual Link Digital and Analog Monitor Cable (DVI-I M/M), 6 ft. (1.83 m)

  • DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a P126-000 adapter
  • Meets DVI DDWG standards
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Supports DVI Dual Link video resolutions up to 2560 x 1600
  • Supports high speed data transmission rates up to 9.9Gbps
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Gold plated contacts ensure excellent conductivity
  • Lifetime limited warranty (Worldwide)

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P560-006-DLI
UPC
037332181503
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.59 lb
Compliances
RoHS
Global Catalog
P560-006-DLI
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
Connector type
Video
Package contents
6-ft. DVI-I Dual Link Digital/Analog Monitor Cable
SideA Connector1
DVI-I DUAL LINK (MALE)
SideB Connector1
DVI-I DUAL LINK (MALE)
SideB Connector3
DVI-I DUAL LINK (MALE)
Technology
DVI
Connector group
DVI
Connector
DVI-I dual link (male)
Cable Length
6 Foot
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.