Download document () of 20
We make what matters work*

P564-06N-DV

DVI Y Splitter Cable, Digital and VGA Monitors (DVI-I M to DVI-D F and HD15 F) 6-in. (15.24 cm)

  • Splits a DVI-I signal into DVI-D and VGA
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)
  • Lifetime limited warranty (Worldwide)
  • DVI-I Male splits to DVI-D Female and HD15 Female
  • Comparable to Wyse 920302-02L and Dell 0X2026

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to 1080p. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P564-06N-DV
UPC
037332181534
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.23 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P564-06N-DV
Product Type
Splitter

Product specifications

Type
Splitter
Color
Black
Cable Jacket Color
Black
Connector type
Video
Package contents
6-in. DVI Y Splitter Cable (DVI-I M to DVI-D F and HD15 F)
SideA Connector1
DVI-I DUAL LINK (MALE)
SideB Connector1
DVI-D DUAL LINK (FEMALE)
SideB Connector2
HD15 (FEMALE)
SideB Connector3
DVI-D DUAL LINK (FEMALE)
Host Connector
DVI-I DUAL LINK (MALE)
Technology
VGA / SVGA
DVI
VGA/SVGA
Connector group
DVI
VGA
Connector
DVI-I dual link (male)
DVI-D dual link (female)
HD15 (female)
Cable Length
0.5 Foot
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)
Input x Output
1 x 2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.