Download document () of 20
We make what matters work*

P566-020

HDMI to DVI Adapter Cable (M/M), 20 ft. (6.1 m)

  • Gold plated connectors and contacts provide optimal signal transfer.
  • Lifetime limited warranty (Worldwide)
  • Supports high-def video resolutions up to 1920 x 1080 @60Hz (1080p).
  • This product is covered by a Lifetime Limited Warranty
  • Premium double shielded digital video cable protects against EMI/RFI noise.
  • Supports a bandwidth up to 5Gbps

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P566-020
UPC
037332186010
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.81 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
P566-020
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector type
Video
Cable Jacket Material
PVC
Package contents
20-ft. (6.09 m) HDMI to DVI Gold Digital Video Cable (HDMI-M / DVI-M)
SideA Connector1
HDMI (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Technology
HDMI
DVI
Features
Flex Center
Connector group
DVI
HDMI
Connector
DVI-D single link (male)
HDMI (male)
Cable Length
20 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.