Download document () of 20
We make what matters work*

P567-01M

HDMI to DisplayPort Active Adapter Cable (M/M) - 4K, USB Power, Black, 1 m (3.3 ft.)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P567-01M
UPC
037332261144
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
2 year limited
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Global Catalog
P567-01M
Product Type
Adapter

Product specifications

Type
Active Cable
Audio Specification
7.1 Channel Surround Sound
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
Video
USB/Thunderbolt/Lightning
Product Features
EDID Compatible
EMI/RFI Line Noise Protection
Bus Powered
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Package contents
Owner's manual
P567-01M HDMI to DisplayPort 1.2 Active Adapter Cable, Black, 1 m (3.3 ft.)
Product Highlights
Works with all HDMI sources and all major operating systems, including Windows
Plug-and-play operation with no software required for easy, immediate installation
Supports UHD resolutions up to true 4K @ 30 Hz (4:4:4) for crystal-clear video
2-year limited warranty (Worldwide)
Ideal for lectures, presentations, trade shows, digital signage and home theaters
Bus-powered through USB connection to source; USB-A connector included
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
USB A (MALE)
DISPLAYPORT (MALE)
SideB Connector3
USB A (MALE)
DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
HDMI
DisplayPort
Features
Flex Center
Connector group
HDMI
DisplayPort
USB-A
Connector
DisplayPort (male)
HDMI (male)
USB A (male)
Cable Length
3.3 Foot
Cable Outer Diameter (OD)
6.0mm
Max Supported Video Resolution
4096 x 2160 (4K) @ 30Hz
Power Provided to Connected Device(s)
USB-A: 5V/0.5A (2.5W)
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Cable Type
Active
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.