Download document () of 20
We make what matters work*

P568-000-FBR

HDMI Extender Terminations for MPO Fiber, HDMI 2.1, 4K 60Hz up to 328 feet (100 meters), 18Gbps, LSZH

  • Lifetime limited warranty (Worldwide)
  • Made from lightweight, flexible fiber ideal for long-distance, high-density cable runs
  • Recommended for military surveillance, medical imaging, security and other vital applications
  • Compatible with high-bandwidth applications up to 18 Gbps
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
P568-000-FBR
UPC
037332292438
Product Length/Depth
4.33 in
Product Height
0.98 in
Product Width
5.91 in
Product Weight
0.22 lb
Warranty
Limited lifetime
Compliances
RoHS
FCC Class B
UKCA
CE Marked
Global Catalog
P568-000-FBR
Product Type
Extender

Product specifications

Type
Video Extender
Audio Specification
DOLBY TRUEHD/DTS-HD AUDIO
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
LSZH
Material
PVC
Cable Jacket Color
Aqua
Connector Color
Aqua
Black
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Networking-fiber
Video
Product Features
HDR Support
Color Depth
36-bit Deep Color
Connector Style
Straight
Package contents
P568-000-FBR HDMI Fiber Extender Termination Kit with male MPO connectors
(2) MPO adapters (M/F)
Installation instructions
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
USB A (MALE)
12F MPO (MALE)
SideB Connector3
USB A (MALE)
Technology
HDMI
Connector group
HDMI
MPO
USB-A
Connector
HDMI (male)
12F MPO (male)USB A (male)
Cable Length
0.6 Foot
Maximum Signal Range
201+ Foot
Cable Outer Diameter (OD)
3.0MM
Max Supported Video Resolution
3840 X 2160 60HZ (4K)
Power Provided to Connected Device(s)
5V
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
Max Resolution
4K/60
Extender Style
Cable
Extension Method
Fiber
Cable Length Range
Up to 4ft (up to 1M)

Export product specification