Download document () of 20
We make what matters work*

P568-003-2A

4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft.

  • Carries High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • High-grip HDMI plugs maintain constant A/V signal without accidental disconnections
  • 3 ft. length allows flexibility in placing devices, while avoiding cable clutter 
  • Lifetime limited warranty (Worldwide)
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Plug-and-play operation with no software required for easy, immediate installation

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-003-2A
UPC
037332236739
Product Length/Depth
0.0001 in
Product Height
0.0001 in
Product Width
0.0001 in
Product Weight
0.0001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
P568-003-2A
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
32-channels; ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Gold
Connector type
Video
Product Features
EDID Compatible
EDID Support
HDR Support
Consumer Electronics Control (CEC) Supported
Ethernet Support
Latching or Gripping Connector
3D Video Supported
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Package contents
P568-003-2A High-Speed HDMI Cable with Gripping Connectors, M/M, 3 ft.
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector group
HDMI
Bandwidth
18 Gbps
Connector
HDMI (male)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
1920 x 1200
2560 x 1600
3840x2160 (4K)
Cable Length
3 Foot
Cable Outer Diameter (OD)
6.0 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
30mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
Up to 4ft (up to 1M)

Export product specification