Download document () of 20
We make what matters work*
To be discontinued

P568-006-BL

High-Speed HDMI Cable, Digital Video and Audio, UHD 4K (M/M), Blue, 6 ft. (1.83 m)

  • Premium foil and braid shielding protects against EMI/RFI noise
  • Supports UHD video resolutions up to 4K
  • Gold-plated blue connectors for optimal signal transfer
  • Backward compatible with previous HDMI generations

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-006-BL
UPC
037332197047
Product Length/Depth
0.5 in
Product Height
7 in
Product Width
9.1 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
Global Catalog
P568-006-BL
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Blue
Cable Jacket Rating
VW-1
Material
ABS
Cable Jacket Color
Blue
Connector Color
Blue
Connector Plating
Gold
Product Features
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Compatible
EDID Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Cable Length
6 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
30mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.