Download document () of 20
We make what matters work*

P568-020-BK-GRP

High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 20 ft. (6.09 m)

  • 20-ft. (6.09 m) length allows flexibility in home theater set-ups
  • Connects computers, Blu-ray players or game consoles to HDTVs, HD monitors or receivers
  • Firmly grips HDMI ports to prevent accidental disconnects
  • Lifetime limited warranty (Worldwide)
  • Supports video resolutions up to 1080p for outstanding picture quality

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-020-BK-GRP
UPC
037332209986
Product Length/Depth
12 in
Product Height
0.5 in
Product Width
10 in
Product Weight
0.8 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
P568-020-BK-GRP
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Connector type
Video
Product Features
Consumer Electronics Control (CEC) Supported
Latching or Gripping Connector
3D Video Supported
EDID Compatible
EDID Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Package contents
High-Speed HDMI Cable, 20-ft. (6.09 m), with Gripping Connectors - 1080p, M/M, Black
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector group
HDMI
Connector
HDMI (male)
Cable Length
20 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
36.5mm
LED Indicators
0
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification