Download document () of 20
We make what matters work*
To be discontinued

P568-040-HD-CL2

High-Speed HDMI Cable with Ethernet (M/M) - 4K, No Signal Booster Needed, CL2 Rated, Black, 40 ft.

  • CL2-rated PVC cable jacket meets required standards for in-wall installation
  • Supports UHD resolutions up to 4K for crystal-clear video
  • 40 ft. length allows great flexibility in placing home theater or digital signage devices
  • Plug-and-play operation with no booster required for easy, immediate installation
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-040-HD-CL2
UPC
037332252821
Product Length/Depth
0.5 in
Product Height
13.8 in
Product Width
11 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS
REACH
Certifications
IEC/EN 62040-1
Global Catalog
P568-040-HD-CL2
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Relative Humidity
5% to 90%, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
CL2
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
Consumer Electronics Control (CEC) Supported
Ethernet Support
EDID Support
3D Video Supported
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Cable Length
40 Foot
Cable Outer Diameter (OD)
10.0 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
100mm
LED Indicators
0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional

Export product specification