Download document () of 20
We make what matters work*

P568-050-2A

4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, 18 Gbps, Black, 50 ft. (15M) (P568-050-2A)

General specifications

Product Name
Tripp Lite by Eaton display cable
Catalog Number
P568-050-2A
UPC
037332293749
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
1.96 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
P568-050-2A
Product Type
Display cable

Product specifications

Type
Passive Cable
Audio Specification
ARC
Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Gold
Product Features
3D Video Supported
HDR Support
EDID Support
Consumer Electronics Control (CEC) Supported
EDID Compatible
Cable Jacket Material
PVC
Color Depth
30-bit Deep color
30-bit Deep Color
Connector Style
Straight
Package contents
P568-050-2A HDMI Cable, 4K 60 Hz, M/M, Black, 50 ft. (15.2 m)
Product Highlights
50 ft. length allows you great flexibility in setting up devices in your A/V application
Lifetime limited warranty (Worldwide)
Patented bonded-pair design with small, flexible outside diameter of just 7.3 mm
Plug-and-play operation with no software required for easy, immediate installation
Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for enhanced video without latency
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
50 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Wire Gauge (AWG)
26/30
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification