Download document () of 20
We make what matters work*

P568-065-ACT

Active High-Speed HDMI Cable with Built-In Signal Booster (M/M), Black, 65 ft. (19.81 m)

  • Built-in equalization control allows manual image adjustment
  • Gold-plated connectors for optimal signal transfer
  • Signal booster allows clean signal transmission up to 65-ft. (19.81 m)
  • Premium foil and braid shielding protects against EMI/RFI noise
  • 3-year limited warranty (Worldwide)
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-065-ACT
UPC
037332200662
Product Length/Depth
0.5 in
Product Height
13.7 in
Product Width
9.2 in
Product Weight
2.6 lb
Warranty
3 year limited
Compliances
REACH
CE Marked
RoHS
FCC Compliant
Global Catalog
P568-065-ACT
Product Type
Cable

Product specifications

Type
Active Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Cable Jacket Rating
VW-1
Input
Receiver end only (optional)
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Connector type
Video
Product Features
EDID Compatible
Built-In Equalizer
EDID Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Package contents
P568-065-ACT Active High-Speed HDMI Cable with Built-In Signal Booster (M/M), Black, 65-ft. (19.81 m)
HDMI power adapter cable
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:2:0
Power Source Type
USB
HDCP Specification
1.3
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Power Source
Receiver end only (optional)
Technology
HDMI
Features
Flex Center
Connector group
HDMI
Connector
HDMI (male)
Number of Displays
1
Max Supported Video Resolution
1920 x 1200 (1080p)
Minimum Bend Radius
73mm
LED Indicators
1
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Active
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Resolution
1080p
Extender Style
Cable
Extension Method
HDMI Cable
Cable Length Range
50ft and up (15M and up)
Form Factor/Mounting Options
Cable

Export product specification