Download document () of 20
We make what matters work*

P568-100M-FBR

4K HDMI Fiber Active Optical Cable (AOC) - 4K 60 Hz, HDR, 4:4:4 (M/M), 100 m

  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Plug-and-play cable draws power from connected device for easy, immediate installation
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • 3-year limited warranty (Worldwide)

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-100M-FBR
UPC
037332238733
Product Length/Depth
2.8 in
Product Height
3.2 in
Product Width
7.5 in
Product Weight
7.1 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS
Global Catalog
P568-100M-FBR
Product Type
Cable

Product specifications

Type
Active Optical Cable (AOC)
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Silver
Connector Plating
Gold
Connector type
Video
Product Features
Ethernet Support
HDR Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Package contents
P568-100M-FBR High-Speed HDMI Fiber Active Optical Cable, M/M, Black, 100 m (328 ft.)
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Connector group
HDMI
Connector
HDMI (male)
Number of Displays
1
Cable Outer Diameter (OD)
4.8 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
48mm
LED Indicators
0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Active
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Resolution
4K/60
Extender Style
Cable
Extension Method
HDMI Cable
Cable Length Range
50ft and up (15M and up)
Form Factor/Mounting Options
Cable

Export product specification