Download document () of 20
We make what matters work*

P568FA-10M-8K6

High-Speed Armored HDMI Fiber Active Optical Cable (AOC) - HDMI 2.1, 8K 60 Hz / 4K 120Hz, 48 Gbps, HDR, eARC, 4:4:4, M/M, Black, 10 m (32.8 ft.)

HDMI Fiber Cable Connects Network Equipment at Speeds up to {NetworkSpeed}

This 32 Foot HDMI Active Optical Cable (AOC) provides next-generation performance by combining four full-duplex channels into one affordable high-density package. Together, this AOC provides an aggregated speed up to {NetworkSpeed}, making it ideal for switches, servers, routers and other high-end networking equipment.

Push/Pull Tab Connectors Provide Quick, Easy Connections

The hot-pluggable HDMI connectors include ergonomic push/pull tabs, which are easily accessible in high-density applications and make the cable easy to install and remove with just one hand.

Engineered and Optimized for Bandwidth-Intense Applications

This cable integrates a {NetworkSpeed} Ethernet-optimized 38-position “board as connector” design. Die-cast zinc connectors offer superior EMI (electromagnetic interference) resistance and reduced crosstalk. The connectors have also been tested to meet stringent insertion loss standards. The plenum-rated OFNP jacket is designed for connecting network components in drop ceiling, walls and ducts.

Fully Compliant with the Latest Standards

This cable is fully compliant with the latest HDMI Multi-Source Agreement (MSA) and IEEE {IEEEStandardsSupported}. It is compatible with all QSFP and QSFP+ ports.

General specifications

Product Name
Eaton Tripp Lite series active optical cable
Catalog Number
P568FA-10M-8K6
UPC
037332300324
Product Length/Depth
1.53 in
Product Height
9.25 in
Product Width
8.85 in
Product Weight
1.65 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Class B
REACH
RoHS3
WEEE Directive
Certifications
EN 55032
CISPR 35/EN 55035
ICES
EN IEC 63000
Global Catalog
P568FA-10M-8K6
Product Type
Active optical cable

Product specifications

Type
Active Optical Cable (AOC)
Audio Specification
EARC, HEC, DOLBY 7.1 CHANNEL SURROUND SOUND
Operating Humidity Range
10% to 80% RH, Non-Condensing
Relative Humidity
10% to 80% RH, Non Condensing
Storage Humidity Range
10% to 80% RH, Non-Condensing
Color
Black
Cable Jacket Rating
CMP
Cable Jacket Color
Gray
Connector Color
Black
Connector type
Video
Product Features
EMI/RFI Line Noise Protection
3D Video Supported
Bus Powered
HDR Support
Armored Cable
Consumer Electronics Control (CEC) Supported
EDID Compatible
Cable Jacket Material
Silicone
Color Depth
48-bit Deep color
Product Highlights
Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
Fiber optic strands send audio/video over longer distances than standard copper
Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for enhanced video without latency
3-year limited warranty (Worldwide)
Silicone jacket and Dupont Kevlar for industrial use resist crushing, cutting and abrasions
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector group
HDMI
Bandwidth
48 Gbps
Connector
HDMI (male)
Cable Length
32 Foot
Max 1280 x 720 (720p) Range (ft)
32
Max 1920 x 1080 (1080p) Range (ft)
32
Max 1920 x 1200 Range (ft)
32
Max 2560 x 1600 Range (ft)
32
Maximum Signal Range
31 - 50 Foot
Cable Outer Diameter (OD)
6.2mm
Max Supported Video Resolution
7680 X 4320 @ 60Hz (8K)
Signal Range (ft)
32
Wire Gauge (AWG)
32
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Active
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)

Export product specification