Download document () of 20
We make what matters work*

P569-016-CL3

High-Speed HDMI Cable with Ethernet (M/M) - UHD 4K, In-Wall CL3-Rated, 16 ft.

  • CL3-rated jacket supports in-wall installation
  • Lifetime limited warranty (Worldwide)
  • 16 ft. length allows great flexibility in placing home theater or digital signage devices
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Premium foil and braid shielding protects against EMI/RFI noise

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-016-CL3
UPC
037332197351
Product Length/Depth
0.5 in
Product Height
9.06 in
Product Width
7.08 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
P569-016-CL3
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
TrueHD/DTS-HD Master Audio bitstream
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
CL3
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Connector type
Video
Product Features
Consumer Electronics Control (CEC) Supported
EDID Support
3D Video Supported
Ethernet Support
HDR Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Package contents
P569-016-CL3 High-Speed HDMI Cable with Ethernet (M/M), 16 ft.
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector group
HDMI
Connector
HDMI (male)
Cable Length
16 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
73mm
LED Indicators
0
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Cable Type
Passive
Signal Transmission
Unidirectional
Max Resolution
4K/60
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.