High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 20 ft. (6.09 m)
Product Name |
Eaton Tripp Lite series cable
|
Catalog Number |
P569-020
|
UPC |
037332179890
|
Product Length/Depth |
0.5 in
|
Product Height |
10 in
|
Product Width |
12 in
|
Product Weight |
0.9 lb
|
Compliances |
REACH
RoHS |
Global Catalog |
P569-020
|
Type |
Passive Cable
|
Audio Specification |
ARC
|
Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
Color |
Black
|
Cable Jacket Rating |
VW-1
|
Material |
PVC
|
Cable Jacket Color |
Black
|
Connector Color |
Black
|
Connector Plating |
Gold
|
Product Features |
Consumer Electronics Control (CEC) Supported
EDID Support Ethernet Support 3D Video Supported EDID Compatible |
Cable Jacket Material |
PVC
|
Color Depth |
48-bit Deep color
|
Connector Style |
Straight
|
Contact Plating |
Gold
|
Chroma Sub Sampling |
4:4:4
|
HDCP Specification |
1.4
|
SideA Connector1 |
HDMI (MALE)
|
SideB Connector1 |
HDMI (MALE)
|
SideB Connector3 |
HDMI (MALE)
|
Technology |
HDMI
|
Cable Length1 |
20 Foot
|
Max Supported Video Resolution |
3840 x 2160 (4K) @ 30Hz
|
Minimum Bend Radius |
36.5mm
|
LED Indicators |
0
|
Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
Cable Type |
Passive
|
Signal Transmission |
Bidirectional
|