Download document () of 20
We make what matters work*

P571-003-MINI

High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 3 ft.

  • Premium foil and braid shielding protects against EMI/RFI noise
  • Lifetime limited warranty (Worldwide)
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • 24K gold-plated connectors for maximum conductivity

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P571-003-MINI
UPC
037332175595
Product Length/Depth
0.2 in
Product Height
8.5 in
Product Width
7 in
Product Weight
0.14 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
P571-003-MINI
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
30% to 90% RH, Non-Condensing
Storage Humidity Range
30% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Connector type
Video
Product Features
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Support
Ethernet Support
Cable Jacket Material
PVC
Color Depth
48-bit Deep color
Connector Style
Straight
Package contents
High Speed with Ethernet HDMI to Mini-HDMI Cable, 3 ft.
Contact Plating
Gold
Chroma Sub Sampling
4:2:2
4:4:4
SideA Connector1
MINI HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector group
HDMI
Mini HDMI
Connector
HDMI (male)
Mini HDMI (male)
Cable Length
3 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
60mm
LED Indicators
0
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/30
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.