Download document () of 20
We make what matters work*
To be discontinued

P576-001-DP

DMS-59 to Dual DisplayPort Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)

  • Superior molded connectors for long life use
  • Attach two DisplayPort enabled monitors to your DMS59 Graphics card

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P576-001-DP
UPC
037332182524
Product Length/Depth
8.4 in
Product Height
0.5 in
Product Width
4.9 in
Product Weight
0.15 lb
Global Catalog
P576-001-DP
Product Type
Splitter

Product specifications

Type
Splitter
Color
Black
Cable Jacket Color
Black
SideA Connector1
DMS59 (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Host Connector
DMS59 (MALE)
Technology
DisplayPort

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.