Download document () of 20
We make what matters work*

P579-015

DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 15 ft. (4.57 m)

  • Supports 4K x 2K video resolutions @ 60 Hz
  • Lifetime limited warranty (Worldwide)
  • Supports DisplayPort v1.2, DPCP and HDCP 2.2
  • Smaller connector footprint than VGA or DVI
  • Latching DisplayPort plug ensures secure connection
  • Molded nickel-plated connectors with gold-plated contacts

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series extension cable
Catalog Number
P579-015
UPC
037332202024
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.58 lb
Compliances
RoHS
Global Catalog
P579-015
Product Type
Extension cable

Product specifications

Type
Passive Cable
Relative Humidity
10% to 80% RH, Non-Condensing
Color
Black
Cable Jacket Color
Black
Connector type
Video
Product Features
Latching or Gripping Connector
Package contents
P579-015 DisplayPort Extension Cable with Latch (M/F), 15-ft. (4.57 m)
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Technology
DisplayPort
Features
Flex Center
Connector group
DisplayPort
Connector
DisplayPort (male)
DisplayPort (female)
Cable Length
15 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Passive
Max Resolution
4K/60
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification