Download document () of 20
We make what matters work*

P580-006-5PK

DisplayPort Cable with Latching Connectors, 5-Pack, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for enhanced video without latency
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Lifetime limited warranty (Worldwide)
  • Latching DisplayPort plugs maintain constant A/V signal without accidental disconnections
  • Plug-and-play operation with no software required for easy, immediate installation

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-006-5PK
UPC
037332296573
Product Length/Depth
0.5 in
Product Height
11.81 in
Product Width
9.45 in
Product Weight
1.76 lb
Compliances
RoHS
REACH
WEEE Directive
Global Catalog
P580-006-5PK
Product Type
Cable

Product specifications

Connector type
Video
Package contents
(5) 4K DisplayPort Cables, M/M, 6 ft. (1.8 m), Black
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
Technology
DisplayPort
Connector group
DisplayPort
Connector
DisplayPort (male)
Max Resolution
4K/60
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification