Download document () of 20
We make what matters work*

P580F-000

DisplayPort Extender Terminations for MPO Fiber, DP1.4, 8K 60Hz up to 328 feet (100 meters), 32.4Gbps, LSZH

  • Lifetime limited warranty (Worldwide)
  • Compatible with high-bandwidth applications up to 32.4 Gbps
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
  • Made from lightweight, flexible fiber ideal for long-distance, high-density cable runs
  • Recommended for military surveillance, medical imaging, security and other vital applications

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580F-000
UPC
037332292445
Product Length/Depth
4.33 in
Product Height
0.98 in
Product Width
5.91 in
Product Weight
0.22 lb
Warranty
Limited lifetime
Compliances
UKCA
CE Marked
REACH
FCC Compliant
Global Catalog
P580F-000
Product Type
Cable

Product specifications

Type
Video Extender
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Cable Jacket Rating
LSZH
Material
PVC
Cable Jacket Color
Aqua
Connector Color
Aqua
Black
Connector Plating
Gold
Connector type
Networking-fiber
USB/Thunderbolt/Lightning
Video
Product Features
HDR Support
Color Depth
48-bit Deep color
Package contents
Installation instructions
P580F-000 DisplayPort Fiber Extender Termination Kit with male MPO connectors
(2) MPO adapters (M/F)
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
USB A (MALE)
12F MPO (MALE)
SideB Connector3
USB A (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Connector group
DisplayPort
MPO
USB-A
Connector
DisplayPort (male)
USB A (male)
12F MPO (male)
Cable Length
0.7 Foot
Maximum Signal Range
201+ Foot
Cable Outer Diameter (OD)
3.0MM
Max Supported Video Resolution
3840 X 2160 120HZ (4K)
Power Provided to Connected Device(s)
5V
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Max Resolution
8K/60
Extender Style
Cable
Extension Method
Fiber
Cable Length Range
Up to 4ft (up to 1M)

Export product specification