Download document () of 20
We make what matters work*

P580F3-25M-8K6

DisplayPort Active Optical Cable (AOC), 8K 60 Hz (M/M), CL3 Rated, Latching Connectors, Black, 25 m (82 ft.)

  • 3-year limited warranty (Worldwide)
  • Draws power from connected device to transmit 8K signal over long distances
  • Supports UHD resolutions up to 8K @ 60 Hz (4:2:2) for heightened video quality
  • CL3-rated PVC cable jacket meets required standards for commercial in-wall installation
  • Complies with HDCP 2.2 and 1.4 standards to display up-to-date 8K video content
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy

Reliable Connectivity for Every Application
Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

Versatility Across Networks and Devices
From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

Built for Performance and Compatibility
Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580F3-25M-8K6
UPC
037332259912
Product Length/Depth
7.48 in
Product Height
2.56 in
Product Width
7.87 in
Product Weight
1.81 lb
Warranty
3 year limited
Compliances
REACH
FCC Compliant
WEEE Directive
RoHS
CE Marked
Global Catalog
P580F3-25M-8K6
Product Type
Cable

Product specifications

Type
Active Optical Cable (AOC)
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
CL3
Material
PVC + ZINC ALLOY
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
Video
Product Features
MST Support
EMI/RFI Line Noise Protection
HDR Support
Latching or Gripping Connector
3D Video Supported
Cable Jacket Material
PVC
Color Depth
36-bit True color
Connector Style
Straight
Package contents
P580F3-25M-8K6 DisplayPort Fiber Active Optical Cable, M/M, Black, 25 m (82 ft.)
Contact Plating
Gold
Chroma Sub Sampling
4:2:2
4:2:0
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.4
Technology
DisplayPort
Features
Flex Center
Connector group
DisplayPort
Connector
DisplayPort (male)
Number of Displays
1
Cable Outer Diameter (OD)
4.8 mm
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Minimum Bend Radius
48mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Signal Transmission
Unidirectional
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Max Resolution
8K/60
Extender Style
Cable
Extension Method
DisplayPort Cable
Cable Length Range
50ft and up (15M and up)
Form Factor/Mounting Options
Cable

Export product specification