Download document () of 20
We make what matters work*

P581-010-VGA-V2

DisplayPort 1.2 to VGA Active Adapter Cable (DP with Latches to HD15 M/M), 10 ft. (3.1 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P581-010-VGA-V2
UPC
037332191946
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.43 lb
Warranty
3 year limited
Compliances
TAA Compliant
Global Catalog
P581-010-VGA-V2
Product Type
Adapter

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector type
Video
Product Features
Latching or Gripping Connector
TAA Compliant
Cable Jacket Material
PVC
Package contents
P581-010-VGA-V2 DisplayPort 1.2 to VGA Active Adapter Cable, 10 ft.
Product Highlights
Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
Supports HD video resolutions up to 1920 x 1080 (1080p)
No separate adapter required
Active adapter cable for use with any Displayport port
3-year limited warranty (Worldwide)
Nickel-plated connectors with gold-plated contacts
Supports computer video resolutions up to 1920 x 1200
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HD15 (MALE)
SideB Connector3
HD15 (MALE)
Displayport Specification
1.2
Technology
VGA / SVGA
DisplayPort
VGA/SVGA
Features
Flex Center
Connector group
DisplayPort
VGA
Connector
DisplayPort (male)
HD15 (male)
Cable Length
10 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Active
Max Resolution
1080p
Cable Length Range
9 - 14ft (2 - 4M)
TAA Compliance
Yes

Export product specification