Download document () of 20
We make what matters work*

P581-015

DisplayPort to DVI Adapter Cable (DP with Latches to DVI-D Single Link M/M), 15 ft. (4.6 m)

Universal Compatibility Across Formats
Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

Keep Your Network Connected, Clear and Ready for Upgrading
In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

  • Seamless cross‑platform compatibility between old and new devices.
  • High‑resolution support for 1080p, 4K and 8K displays.
  • Plug‑and‑play simplicity with no drivers required.
  • Durable, professional‑grade construction for long‑term reliability.
  • Future‑proof flexibility to adapt to evolving AV standards.

Simplified Connectivity and Flexibility
The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P581-015
UPC
037332213570
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.69 lb
Compliances
RoHS
Global Catalog
P581-015
Product Type
Adapter

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
Video
Product Features
Latching or Gripping Connector
Cable Jacket Material
PVC
Package contents
P581-015 DisplayPort to DVI-D Adapter Cable - M/M, DP w/Latches, 1920 x 1200 (1080p) @ 60 Hz, 15-ft. (4.57 m)
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Delivers HD video quality at resolutions up to 1920 x 1200 (including 1080p) @ 60 Hz
Outputs DisplayPort video to your current DVI display to avoid expense of new monitor
Extended 15-ft. (4.57 m) length convenient for connecting to projectors and other far displays
Passive adapter requires connected computer to have DP++ port for signal pass-through
Contact Plating
Gold
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Displayport Specification
1.2
Technology
DisplayPort
DVI
Features
Flex Center
Connector group
DVI
DisplayPort
Connector
DisplayPort (male)
DVI-D single link (male)
Cable Length
15 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification